globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The 6 fiber indoor armored tight buffered cable is OM4, Plenum (OFCP) rated and features 900um buffered fibers.

Specifications

Note See Spec sheet for Supporting Technical Information
Product Type Bulk Fiber Optic Cable
Region Americas
Environment Indoor
Armor or Non-Armor Armored
Fiber Type OM4
Number of Fibers 6
Buffered, Loose Tube or Ribbon 900um Tight Buffered
Flammability Rating Plenum
Cable Color Aqua
Sub Brand Opti-Core®

Packaging Detail

UPC 07498320639
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 11.8750
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}