globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The 72 fiber indoor/outdoor stranded tube cable is OS2, Plenum (OFNP) rated and features 250µm fibers.

Specifications

Note See Spec Sheet for Supporting Technical Information
Product Type Bulk Fiber Optic Cable
Region Americas
Environment Indoor/Outdoor
Armor or Non-Armor Non-Armored
Fiber Type Singlemode
Number of Fibers 72
Buffered, Loose Tube or Ribbon 250um Loose Tube
Flammability Rating Plenum
Cable Color Black
Sub Brand Opti-Core®

Packaging Detail

UPC 07498378725
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 77.0255
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}