The Mini-Com® Duplex LC Adapter is a small form factor (SFF) adapter with integrated panel retention clips and are TIA/EIA-605 FOCIS-10 compatible. It couples two LC duplex connectors in one module space and features an aqua fiber adapter along with a black module and has zirconia split sleeves.

Specifications

Sub Brand Mini-Com®
Body Style Duplex
Split Sleeve Material Zirconia Ceramic
Overall Length (In.) 1.83
Overall Length (mm) 46.5
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) 0
Minimum Operating Temperature (°F) 32
Maximum Installation Temperature (°C) 60
Maximum Installation Temperature (°F) 140
Minimum Installation Temperature (°C) 0
Minimum Installation Temperature (°F) 32
Standards Met RoHS Compliant; exceeds TIA/EIA-568-B.3 requirements
Product Type LC Adapter Module
Application Intelligent lighting, security, safety systems
Adapter Color Aqua
Module Color Black
Connection Type LC Duplex

Packaging Detail

UPC 07498353999
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0038
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0378
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}