The HD Flex™ LC Splice Cassette is preloaded with 12 discrete OS2 standard IL pigtails and 12 splice sleeves. The cassette has a clear cover and 6 blue duplex LC adapters with integral shutters to prevent contamination.
Fiber Type | OS2 |
Sub Brand | HD Flex™ |
Number of Fibers | 12 |
Connector 1 Type | LC Duplex |
Adapter Color | Blue |
Maximum Connector Insertion Loss (dB) | 0.35 |
Minimum Connector Return Loss (dB) | 55 |
Product Type | Fiber Cassette |
UPC | 07498303992 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0659 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6592 |
Product Bulletins | Guía de Conectividad del Centro de Datos FBCB49 | Spanish (Español) | |
Specification Sheets | HD Flex™ Fiber Optic Cassettes Specification Sheet FBSP190-WW-ENG | English | |
Specification Sheets | Casetes de Fibra Óptica HD Flex™ Hoja de Especificaciones FBSP190 | Spanish (Español) | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | HD Flex 12 Fiber LC Splice Cassette | English | |
Installation Documents | HD Flex™ LC Splice Cassette and Fiber Adapter Panel (FAP):FS117 | English | |
Brochures | HD Flex™ Fiber Cabling System | English |