OM4 12 Fiber, Indoor Small Diameter Trunk, Plenum, 12F PanMPO Female with 1 m breakout to 12F PanMPO Female with 1 m breakout, Polarity B, Optimized IL, with Pulling Eye on one end -
Fiber Type | OM4 |
Number of Fibers | 12 |
Connector 1 Type | PanMPO™-12 Female |
Connector 2 Type | PanMPO™-12 Female |
Sub Brand | QuickNet™ |
Flammability Rating | Plenum (OFNP) |
Fiber Diameter (µm) | 50 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.48 |
Fiber Polarity | Method B |
Cable Color | Aqua |
Product Type | Fiber Optic Trunk Cable Assembly |
Application | Fiber trunk assembly |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7685 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Plenum Trunk Cable Assemblies Specification Sheet FBSP165-WW-ENG | English | |
Part Drawings | Configure to Order 12F to 144F MPO/PanMPO Trunk Plenum Cables Customer Drawing 01608AAC-DC | English | |
Flyers | Panduit® 5 Day Fiber Trunk Delivery Program Flyer FBFL33--SA-ENG | English |