The FiberRunner® 4x4 Spill-Over Junction is used to fully enclose 4x4, 6x4, 12x4, or 24x4 channels. It mounts directly to the existing installation with no alteration required.
Product Type | Fiber Routing Spill-Over Junction |
Sub Brand | FiberRunner® |
Application | Data Centers and Telco Central Offices |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 4x4, 6x4, 12x4, or 24x4 FiberRunner Channel |
Includes | (1) Base Assembly, (1) Throat Cover, (1) Support Bracket, (1) 1/4-20 T-Bolt, (1) 1/4-20 Hex Keps Lock Nut, (2) 1/4- 14 X 1/2 Hex Washer Head Tapping Screws |
Material | Polycarbonate/ABS |
Overall Length (In.) | 10.79 |
Overall Length (mm) | 274.1 |
Overall Width (In.) | 12.07 |
Overall Width (mm) | 306.6 |
Overall Height (In.) | 6.06 |
Overall Height (mm) | 153.9 |
Standards Met | RoHS Compliant, UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 4x4 |
Color | Yellow |
UPC | 61305676438 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6347 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 4x4 EMEA LSZH Specification Sheet FRSP27--WW-UKE | UK English | |
Specification Sheets | FiberRunner 4x4 Global Specification Sheet FRSP27--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 4x4 Hoja de Especificaciones FRSP27 | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner Spill-Over Junction with 4X4 Exit Part Drawing 39851-23 | English | |
Part Drawings | FiberRunner Spill-Over Junction with 4X4 Exit Part Drawing DXF | English | |
Part Drawings | FiberRunner Spill-Over Junction with 4X4 Exit Part Drawing DWG | English | |
Installation Documents | FiberRunner Spill-Over Junction for use with FiberRunner 4x4, 6x4, 12x4, 24x4 Systems Installation Instruction RW251 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Application Guides | Sistema de Enrutamiento de Cables FiberRunner Guia de Aplicación FRCB02-SA-SPA | Spanish (Español) |