Wire Basket Hardware Kit is a 50 piece set that includes 50 c-clips and 50 keps nuts. This hardware kit can be used in multiple products such as the wide and narrow termination bracket, expansion splice and intersection splices. The kit is available in black zinc finish.

Specifications

Color Black
Finish/Coating Electro Zinc
Material Steel

Packaging Detail

UPC 61305679967
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0501
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Specifications

{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}}

Packaging Detail

{{leftPackaging.attributeName}} {{leftPackaging.attributeValue}}

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}