The 3-digit cabinet combination lock is a security accessory for cabinets with a single hinge or split doors. It features a key override and is black.
Product Type | Lock Kit |
Sub Brand | Net-Access™ |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet Type | N-Type, S-Type, D-Type |
Compatible Cabinet System | Network/Server Cabinet |
UPC | 07498397308 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0181 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1809 |
Specification Sheets | Net-Access™ S-Type Universal Cabinets Specification Sheet RKSP175--WW-ENG | English | |
Specification Sheets | Net-Access N-Type Cabinets | English | |
Specification Sheets | Net-Access™ S-Type Cabinets Specification Sheet RKSP174--WW-ENG | English | |
Part Drawings | Swing Handle with 3 Digit Combination Lock - CCL3 | English | |
Part Drawings | Swing Handle with 3 Digit Combination Lock - CCL3 | English | |
Part Drawings | Swing Handle with 3 Digit Combination Lock - CCL3 | English | |
Installation Documents | CCL3: Combo Lock Door Handle: V00029AF-01 | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |