The air inlet duct fits in a 2 RU footprint, resides in-line and below switch and provides cold aisle airflow to Cisco Nexus N2K and Catalyst 9448E switches. It optimizes the thermal efficiency of the switch in cabinet applications.
Product Type | Air Inlet Duct |
Compatible Cabinet System | 19 |
Material | Steel |
Sub Brand | Net-Direct™ |
Overall Depth (In.) | 30 |
Overall Depth (mm) | 762 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 88 |
Color | Black |
Standards Met | RoHS Compliant |
Finish/Coating | Powder-Coated |
UPC | 07498331874 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.3200 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | CDE2 Modular ToR Switch Inlet Duct for Net-Access S-Type: RKsp105--WW-ENG | English | |
Part Drawings | CDE2 - Modular ToR Switch Inlet Duct | English | |
Part Drawings | CDE2 - Modular ToR Switch Inlet Duct DWG | English | |
Part Drawings | CDE2 - Modular ToR Switch Inlet Duct DXF | English | |
Installation Documents | Modular ToR Switch Inlet Duct - CDE2 (CM429A) | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
Cross References | Panduit Ducting Solutions Reference Guide for Cisco Switches: RKFL27--SA-ENG | English |