The Cool Boot® 6” x 6” cabinet sealing fitting is used to seal off top cable routing openings. The airtight fabric and Ultra-Cinch™ Tie minimizes hot air bypass around cables to improve the cooling of IT equipment, therefore, reducing energy costs. This cabinet air sealing is compatible with the 700mm, 800mm, and 1000mm Wide Net-Access™ cabinets.
Product Type | Cabinet Sealing Grommet |
Overall Depth (In.) | 7.05 |
Overall Depth (mm) | 179.1 |
Overall Width (In.) | 7.05 |
Overall Width (mm) | 179.1 |
Overall Height (In.) | 7.46 |
Overall Height (mm) | 189.5 |
Color | Black |
Sub Brand | Net-Access™ |
Standards Met | RoHS Compliant |
Accessory Type | Cabinet Top Air Sealing Fitting |
UPC | 07498395964 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0744 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7439 |
Specification Sheets | Net-Access™ S-Type Universal Cabinets Specification Sheet RKSP175--WW-ENG | English | |
Specification Sheets | Net-Access N-Type Cabinets | English | |
Specification Sheets | Net-Access™ S-Type Cabinets Specification Sheet RKSP174--WW-ENG | English | |
Part Drawings | 6.5" x 6.5" Cool Boot Cabinet Top Air Sealing Fitting - CTGN6X6 | English | |
Installation Documents | 6.5" x 6.5" Cabinet Bezel and Cool Boot Fitting: RW297 | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |