The air inlet duct directs cooling air from the cold aisle into the intake fans of switches. It fits in a 2 RU footprint and is designed for Cisco Nexus 9396 switch.
Product Type | Air Inlet Duct |
Compatible Cabinet System | 19 |
Material | Steel |
Sub Brand | Net-Direct™ |
Overall Depth (In.) | 30 |
Overall Depth (mm) | 762 |
Overall Width (In.) | 19.2 |
Overall Width (mm) | 487 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 88.9 |
Color | Black |
Standards Met | RoHS Compliant |
Finish/Coating | Powder-Coated |
UPC | 07498302464 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6958 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Thermal Inlet Ducts for Cisco Nexus 9396 and 93128 Switches for Net-Acces S-Type Cabinets | English | |
Part Drawings | DIFBA2002S00S Duct 9396: 10V168PJ-DC-00A | English | |
Part Drawings | DIFBA2002S00S Duct 9396 DWG | English | |
Part Drawings | DIFBA2002S00S Duct 9396 DXF | English | |
Installation Documents | DIFBA2002S00S (9396 Duct): V00029ER-REV00 | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
Cross References | Panduit Ducting Solutions Reference Guide for Cisco Switches: RKFL27--SA-ENG | English |