The Wire Basket Bolted Style Splice is available in an Electro Zinc finish. This splice can be used to obtain a UL bond when properly applied. It comes in a package of 50 pieces
Color | Silver |
Finish/Coating | Electro Zinc |
Material | Steel |
UPC | 61305679954 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0501 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |