The HD Flex™ Enclosure Trunk Slack Plate is design for excess to hold trunk slack and fits in a 1 RU footprint.
Product Type | Trunk Slack Plate |
Sub Brand | HD Flex™ |
Color | Black |
Material | Steel |
Overall Depth (In.) | 8.88 |
Overall Depth (mm) | 225.5 |
Overall Width (In.) | 17.59 |
Overall Width (mm) | 446.8 |
Overall Height (In.) | 1.26 |
Overall Height (mm) | 32.1 |
Standards Met | RoHS compliant |
Application | Cable Management |
UPC | 07498398078 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4540 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Distribuidores de Fibra HD Flex™ Hoja de Especificaciones FBSP92 | -select- | |
Specification Sheets | Panel de Fibra HD Flex™ Hoja de Especificaciones FBSP120 | Spanish (Español) | |
Part Drawings | HD FLEX 1 RU Rear Slack Management Plate: 12F187JG-DC | English | |
Part Drawings | HD FLEX 1 RU Rear Slack Management Plate: DWG | English | |
Part Drawings | HD FLEX 1 RU Rear Slack Management Plate: DXF | English | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide: D-FBCB45--SA-ENG | English |