The FiberRunner® 4x4 Channel can be used with fittings and brackets to design a routing system to separate, route, and protect fiber optic and high-performance copper cables. The cable routing channel accepts cable retainers or a hinged cover.
Application | (1)The Fiber-Runner™ 4X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling.(2) It is Suited for Data Center Applications where Cable is Routed from Distribution |
Product Type | Fiber Routing Channel |
Channel Material | Rigid PVC |
Color | Yellow |
For Use With | FRCR4YL-X,FRHC4YL6,FRSHC4YL6,FRBC4X4YL |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Height (In.) | 4.44 |
Overall Height (mm) | 112.8 |
Sub Brand | FiberRunner® |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 5.5 |
Overall Width (mm) | 139.7 |
Standards Met | UL Listed to 2024A,GR-63-CORE,RoHS Compliant |
System Dimensions | 4x4 |
Part Features | Fastest installations, Easy to maintain, System strength and Versatility |
UPC | 07498384138 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.6112 |
Std. Ctn. Qty. | 36 |
Std. Ctn. Volume (cf) | 3.6669 |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 4x4 FRSP27 | Spanish (Español) | |
Videos | FiberRunner - Video | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Videos | FiberRunner Video | English | |
Part Drawings | FIBERRUNNER 4x4 Base | English | |
Part Drawings | FIBERRUNNER 4x4 Base | English | |
Part Drawings | Fiberrunner 4x4 Channel (FR4X4**2, FR4X4**6) Part Drawing 37847-46 | English | |
Installation Documents | FiberRunner 4x4 Cable Routing System with QuikLock Coupler | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |