The OptiCom® Fiber Cassette is OS2, and features 2 MPO to 12 duplex LC and supports 24 fibers total. It is standard insertion loss and uses universal polarity. The cassette has a black cover with 2 black MPO connectors and 12 blue LC adapters.
Fiber Type | OS2 |
Sub Brand | Opticom® |
Number of Fibers | 24 |
Connector 1 Type | LC Duplex |
Adapter Color | Blue |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.75 |
Minimum Connector Return Loss (dB) | 55 |
Product Type | Fiber Cassette |
UPC | 61305656705 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0658 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6576 |
Specification Sheets | QuickNet™ MTP Fiber Optic Cassettes Specification Sheet FBSP71--WW-ENG | English | |
Specification Sheets | Casetes de Fibra Óptica QuickNet™ MTP* Hoja de Especificaciones FBSP71--WW-SPA | Spanish (Español) | |
Part Drawings | Opticom 12 And 24 Fiber Lc Cassette (Universal) | English | |
Installation Documents | Visual Inspection and Cleaning of Multimode and Single Mode Structured Cabling System Interconnect Components | English | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Flyers | Casetes de Fibra Óptica con Polaridad Universal Flyer FBFL18--SA-SPA | Spanish (Español) |