globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Number of Ports 12
Number of Rack Units 1
Product Type Fiber Optic Drawer
Connector Type LC Duplex
Sub Brand Opticom®
Color Black
Adapter Color Aqua
Overall Depth (In.) 12.13
Overall Depth (mm) 308.2
Overall Width (In.) 17.5
Overall Width (mm) 444.5
Overall Height (In.) 1.73
Overall Height (mm) 43.9
Standards Met EIA-310/IEC 60297, RoHS compliant
Application Fiber Optic Cable Management

Runtime Graph

Configuration

Packaging Detail

UPC 07498378320
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.1338
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items