Simplify your high-density fiber optic connections with our optical distribution frame, a front-access frame for managing pre-terminated or field-assembled cables in a single, space-saving unit.
Product Type | Optical Distribution Frame |
Sub Brand | FlexCore™ |
Color | Gray |
Overall Depth (In.) | 11.81 |
Overall Depth (mm) | 300 |
Overall Width (In.) | 23.62 |
Overall Width (mm) | 600 |
Overall Height (In.) | 83.98 |
Overall Height (mm) | 2133 |
Standards Met | RoHS |
Application | Data Center Fiber Distribution and Connectivity |
Part Features | Optical distribution, Frame, Gray |
Configuration |
---|
UPC | 61305683633 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 78.1250 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |