FlexCore Optical Distribution Frame, Universal Enclosure, 4RU, Gray, 12 Trays, 288 Fibers
Product Type | Fiber Enclosure with Sliding Tray |
Number of Rack Units | 4 |
Overall Width (In.) | 17.3622141 |
Overall Width (mm) | 441 |
Overall Depth (In.) | 11.3779589 |
Overall Depth (mm) | 289 |
Overall Height (In.) | 6.79134225 |
Overall Height (mm) | 172.5 |
Standards Met | RoHS Compliant |
Sub Brand | FlexCore™ |
Application | Data Center Fiber Distribution and Connectivity |
Color | Gray |
Part Features | Enclosure, Sliding trays, rails, cassettes, fiber connectivity |
UPC | 61305683935 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.0029 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FlexCore Universal Enclosure FBSP214--WW-ENG | English | |
Specification Sheets | Distribuidor Universal FlexCore™ de 4RU FBSP214 | Spanish (Español) | |
Videos | Flex Core Video | English | |
Videos | FlexCore™ Installation Video | English | |
Part Drawings | FlexCore Universal Enclosure - Part Drawing 00582EHE-DC PDF | English | |
Part Drawings | FDFUE4GY - DWG | English | |
Part Drawings | FDFUE4GY - DXF | English | |
Installation Documents | FS204 FlexCore Patchcord Routing Guide | English | |
Installation Documents | FlexCore™ 4RU Universal Enclosure Installation Instructions FS203 | English | |
Brochures | Marco de Distribución de Fibra Óptica FlexCore™ FBCB58 | Spanish (Español) | |
Selection Guides | FlexCore™ Optical Distribution Frame Ordering Guide FBCB58 | English |