The NetKey® Fiber Drawer comes preloaded with 12 SC Duplex adapters for OS1/OS2 singlemode fiber. It features zirconia split sleeves.
Number of Ports | 12 |
Number of Rack Units | 1 |
Product Type | Fiber Optic Drawer |
Fiber Type | OS1/OS2 |
Sub Brand | NetKey® |
Color | Black |
Adapter Color | Blue |
Overall Depth (In.) | 12.13 |
Overall Depth (mm) | 308.2 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Height (In.) | 1.73 |
Overall Height (mm) | 43.9 |
Standards Met | EIA-310/IEC 60297, RoHS compliant |
Application | Fiber Optic Cable Management |
Part Features | Factory configured with duplex SC or LC adapters for fast and easy cabling and installation |
UPC | 07498328660 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.1854 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | NetKey® Pre-Loaded Fiber Drawers Data Sheet NKDS19--WW-ENG | English | |
Part Drawings | NetKey Fiber Drawer For 12 Duplex SC Customer Drawing 01302-49 | English | |
Part Drawings | Netkey Patchcords and Pigtails - M01302DD-DC | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |