The fiber drawer is pre-loaded with 12 blue duplex SC adapters with zirconia sleeves. It is black powdered coated steel and measures 1.73 inches H x 17.5 inches W x 12.1 inches D (44mm x 445mm x 308mm)
Note | Intended for use in fixed installations which are outside the scope of RoHS |
Number of Ports | 12 |
Number of Rack Units | 1 |
Product Type | Fiber Optic Drawer |
Sub Brand | Opticom® |
Color | Black |
Adapter Color | Blue |
Overall Depth (In.) | 12.13 |
Overall Depth (mm) | 308.2 |
Overall Width (In.) | 17.5 |
Overall Width (mm) | 444.5 |
Overall Height (In.) | 1.73 |
Overall Height (mm) | 43.9 |
Standards Met | RoHS directive is not applicable |
Application | Fiber Optic Cable Management |
UPC | 07498311657 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.1596 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opticom® Pre-Loaded Fibre Drawers Spec Sheet RKSP108 | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | FD1 Fiber Drawer with Optional Adapter Assembly Part drawing F10431AJ-DC | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |