#10 AWG (6mm²) jumper; 24 (.61m) length; factory terminated on both ends; one-hole lug on surge suppressor to two-hole lug on grounding strip/busbar side; provided with .16 oz. (5cc) of antioxidant and two each #12-24 x 1/2, M6 x 12mm, #10-32 x 1/2 and M5 x 12mm thread-forming screws.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 24 |
Overall Length (mm) | 600 |
Color | Green/Yellow |
Application | Telecom/Data Center |
Product Type | Surge Suppressor Grounding Kit |
UPC | 07498366517 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0231 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | StructuredGround™ Grounding Kits for Net-Access™ Cabinets and 4-Post Racks GRSP16 | English | |
Part Drawings | Part Drawing - PDF - C41620_00 | English | |
Installation Documents | Installation Instructions/Best Practices - T-PMPI-271-PC | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Articles | Observations on Supplemental Grounding and Bonding Systems | English | |
Articles | Article - Product Related - 08Sep ECM (WBU part 3-4) supp singlepoint B-G systems | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |