The CT-920 Manual Hydraulic Crimp Tool is a hand-operated and light weight hydraulic crimping tool that is made of high quality aluminum that provides long-term dependability. The cushion grip prevents hands from slipping and reduces worker fatigue. This tool crimps most Pan-Term® terminals, splices, disconnects, ferrules, and some copper lugs.
Application | Crimps Panduit Copper and Aluminum compression connectors using Panduit Crimping Dies. |
Crimp Profile | Circumferential |
Tool Type | Die Type |
Base Material | Steel |
Insulated Tool Head | No |
Jaw Opening Width (In.) | 1.65 |
Jaw Opening Width (mm) | 42 |
Crimp Force (ton) | 12 |
Crimp Head Rotation (°) | 350 |
Overall Length (In.) | 22.1 |
Overall Length (mm) | 560 |
Overall Width (In.) | 2.9 |
Overall Width (mm) | 74 |
Overall Height (In.) | 8.5 |
Overall Height (mm) | 217 |
Weight (Kg) | 5.9 |
Weight (lb) | 13 |
For Use With | Panduit Crimp Dies |
Includes | Tool and Steel tool case with die storage |
Product Type | Hand Crimp Tool |
Part Features | • High quality, durable tool construction provides long-term dependability• Cushioned grip prevents hands from slipping on tool, reduces fatigue• Uses Panduit CD-920 and CD-930 color-coded crimping dies to provide easy matching of crimping die to connector• Audible “pop-off” valve indicates crimp completion• Open "C" head, rotatable 350 degrees• 2-stage hydraulic system: rapid advance double action handle and power stroke• Automatic retraction when operation is complete• Manual retraction operation if needed• Environmentally-friendly hydraulic oil, biodegradable |
UPC | 61305623446 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.0399 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Success Depends on the Crimp Training Video | English | |
Part Drawings | Crimp Tool - 00084SLM_DC/00 | English | |
Manuals | CT-920 Series | English | |
Selection Guides | Power Connectors Product Selection Guide PCSG2--WW-ENG | English |