The CTAP4/0-4/0-X Compression Connector Tap provides high-strength and premium electrical properties. It is suitable for use with solid and stranded copper Code conductors for tapping into unbroken continuous main, as a wire joint or two-way splice. The wide wire range-taking capability minimizes inventory requirements. UL listed per UL 486 for use up to 35 kv and temperature rated 90°. Also, UL listed per UL 467 for grounding and bonding suitable for direct burial.
Sub Brand | StructuredGround™ |
Maximum Tap Size (AWG STR) | 4/0 |
Minimum Tap Size (AWG STR) | 3/0 |
Maximum Run Size (AWG STR) | 4/0 |
Minimum Run Size (AWG STR) | 3/0 |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
Overall Width (In.) | 1.08 |
Overall Width (mm) | 27.4 |
Overall Thickness (In.) | 1.08 |
Overall Thickness (mm) | 27.4 |
Overall Height (In.) | 1.57 |
Overall Height (mm) | 39.9 |
Panduit Die Index Number | PD3 |
Burndy Die Index Number | F |
Wire Strip Length (In.) | 1 1/4 |
Wire Strip Length (mm) | 32 |
For Use With | AWG wire only |
Standards Met | UL 467 listed for Grounding and Bonding and UL 486A for electrical connections up to 35kV. |
Application | Utility/Ground Grid |
Product Type | Compression Tap |
Material | Copper |
Material Properties | High Conductivity |
Surface Treatment | Bare |
Mount Method | Direct burial |
UPC | 07498391121 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Direct Burial Grounding System Video | English | |
Part Drawings | Part Drawing - PDF - CTAP Family_10N002BA-NC_06 | English | |
Installation Documents | Thick Wall "C" Type Compression Taps Installation Instructions | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |