The CT-1700 Contour Crimp Controlled Cycle Tool provides a controlled cycle mechanism assuring a high quality, consistent terminations while an ergonomic tool design ensures operator comfort, safety, and performance. The polypropylene handles provides chemical resistance and a cushioned, non-slip grip. The integrated, color coated, rotating five-pocket crimp die included a push-button lockout.
Application | Copper and Aluminum lugs and splices, non-insulated tubular terminals, copper CTAPF taps. |
Tool Type | Die Type |
Base Material | Steel |
Sub Brand | Contour Crimp™ |
Maximum Aluminum Conductor Size (AWG) | 4 |
Minimum Aluminum Conductor Size (AWG) | 6 |
Maximum Copper Conductor Size (AWG STR) | 1 |
Minimum Copper Conductor Size (AWG STR) | 8 |
Overall Length (In.) | 10.6 |
Overall Length (mm) | 269 |
Overall Width (In.) | 1.15 |
Overall Width (mm) | 29.3 |
Overall Height (In.) | 2.4 |
Overall Height (mm) | 61 |
Weight (Kg) | 0.56 |
Weight (lb) | 1.25 |
For Use With | Panduit No. 8 - 2 American Wire Gauge (AWG) Non-Insulated Tubular Terminals (S Series), No. 8 - 1 American Wire Gauge (AWG) Copper Code Conductor Lugs And Splices, No. 8 - 2 American Wire Gauge (AWG) Copper Flex Conductor Lugs, No. 6 - 4 American Wire Gauge (AWG) Dual Rated Aluminum Lugs and Splices And CTAPF10-16 to CTAPF3-12 Copper Taps. |
Product Type | Hand Crimp Tool |
Maximum Wire Size (AWG) | 8 AWG - 1 AWG |
Part Features | Ergonomic tool design, assures operator comfort, chemical resistant Polypropylene cushioned,non-slip handle |
UPC | 07498372650 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0544 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Success Depends on the Crimp Training Video | English | |
Part Drawings | CT-1700 Contour Crimp Crimping Tool | English | |
Manuals | CT-1700 Operation Instructions | English | |
Selection Guides | Power Connectors Product Selection Guide PCSG2--WW-ENG | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |