This adjustable, fabric ESD wrist strap with 10mm snap is designed to ground a technician working on highly sensitive electronic equipment. This antistatic device reduces the buildup or discharge of static electricity. It connects to the ground via a 9' (3 m) coiled cable, banana plug, and 1 megohm resistor and helps protect the wearer from shock hazards.

Specifications

Product Type ESD Wrist Strap
Sub Brand StructuredGround™
Maximum Resistance (Ω) 1
Material Fabric
Color Black
Application Equipment Protection
Standards Met RoHS Compliant

Packaging Detail

UPC 07498302307
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0001
Std. Ctn. Qty. 200
Std. Ctn. Volume (cf) 0.0214

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language

Specifications

{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}}

Packaging Detail

{{leftPackaging.attributeName}} {{leftPackaging.attributeValue}}

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}