The GPQC10-1/0 access floor grounding clamp is used to bond mesh common bonding network (MCBN) conductors to each other and bond the access flooor pedestals to the conductors. For 7/8" square and 1" - 1 1/8" round pedestals.
Sub Brand | StructuredGround™ |
Compatible Pedestal Width (In.) | 7/8 Square: 1" Round: 1-1/8" Round |
Clamp Material | Bronze |
Maximum Compatible Conductor Size (AWG STR) | 1/0 |
Minimum Compatible Conductor Size (AWG SOL) | 6 |
Overall Depth (In.) | 4.19 |
Overall Depth (mm) | 106.4 |
Overall Width (In.) | 3.38 |
Overall Width (mm) | 85.9 |
Overall Height (In.) | 3.19 |
Overall Height (mm) | 81 |
Conductor Tightening Torque (in·lb) | 32 |
Clamp Tightening Torque (in·lb) | 12.5 |
Application | Utility/Ground Grid |
Standards Met | TIA-607-B |
Product Type | Ground Clamp |
Part Features | Designed to bond perpendicular MCBN conductors, Bonds to pedestal with a single bolt to simplify installation. |
UPC | 07498309846 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0234 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2342 |
Specification Sheets | Specification Sheet - SA-GRSP11 (Access Floor Grounding Clamp) WEB 7-15-11 | English | |
Specification Sheets | StructuredGround™ Grounding Strips | English | |
Videos | 5 Steps to Implementing a Grounding and Bonding System Video | English | |
Part Drawings | Part Drawing - PDF - C41746_05GPQC | English | |
Part Drawings | GPQC10-1/0 DWG | English | |
Part Drawings | GPQC10-1/0 DXF | English | |
Installation Documents | Structured Ground Access Floor Grounding Clamp Installation Instructions | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |