The SP2-2-C Service Post Grounding Lug is designed for grounding two copper code conductors to steel structures, busbars, transformers. The true hex design for body and nut hex provides correct fit with socket, box, or open-end wrenches, resulting in proper torquing of electrical connection. The pressure bar provides a secure connection on a full range of conductor combinations used with each Lug providing a premium wire pull-out strength. UL Listed for grounding and bonding.
Sub Brand | StructuredGround™ |
Material | Copper |
Maximum Copper Conductor Size (AWG STR) | 2 |
Minimum Copper Conductor Size (AWG SOL) | 10 |
Overall Length (In.) | 1.38 |
Overall Length (mm) | 35.1 |
Hex Size (In.) | 0.88 |
Hex Size (mm) | 22 |
Stud Length (In.) | 0.63 |
Stud Length (mm) | 16 |
Application | Utility/Ground Grid |
Standards Met | cULus Listed - 467, DB Rated |
Product Type | Grounding Connector |
Part Features | Offered with standard and long stud lengths to accommodate a variety of mounting applications. Wide range-taking capabilities minimizes inventory requirements. True hex design for body and nut hex provides correct fit with socket, box or open end wrenches resulting in proper torquing of electrical connection. Pressure bar provides a secure connection on a full range of conductor combinations used with each connector providing premium wire pull-out strength. |
UPC | 07498371665 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1733 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | Catalog Cut Sheet - SP2-8C Product Page | English | |
Videos | Direct Burial Grounding System Video | English | |
Part Drawings | Bronze Service Post Connector - SP2 Series Part Drawing N41214BA-DC | English |