The Intelligent Rack Security Handle Temperature and Door Sensor connects through the Intelligent Rack Security Handle to the Panduit G5/G6 iPDU or UPS to offer temperature and door status monitoring. The cable length from the interface plug is 1.3 feet (0.4 m) to the temperature sensor and 7.6 feet (2.3 m) to the door sensor. The temperature sensor measuring range is from 50F - 149F (10C - 65C).
Note | PDU Accessory |
Product Type | Handle Temp and Door Sensor |
Environment | Indoor |
For Use With | Security Handle ACF05 or ACF06 |
Standards Met | ROHS, Reach |
Application | Cabinet Access Control |
Color | Black |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Part Features | Temperature Sensor, Door Sensor, Optimizes Cable Routing, Door Mounted |
UPC | 61305680180 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |