The Intelligent Rack Security Handle 3-Temperature and Door Sensor connects through the Intelligent Rack Security Handle to the Panduit G5/G6 iPDU or UPS to offer top-, middle- and bottom-of-rack temperature and door status monitoring. The length of the cables from the interface plug to the temperature sensors are 1 at 2 feet (0.6 m), 2 at 6.5 feet (2.3 m) and 10 feet (3.0 m) to the door contact sensor. The temperature sensor measuring range is from 50F - 149F (10C - 65C).
Note | PDU Accessory |
Product Type | Handle Temp and Door Sensor |
Environment | Indoor |
For Use With | Security Handle ACF05 or ACF06 |
Standards Met | ROHS, Reach |
Application | Cabinet Access Control |
Color | Black |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Part Features | Temperature Sensor, Door Sensor, Optimizes Cable Routing, Door Mounted |
UPC | 61305680181 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |