The Intelligent Rack Security Handle Patch Cord Extension adds additional length to the Intelligent Rack Security harness to connect the Intelligent Rack Security Handle to the Panduit G5/G6 iPDU or UPS. The patch cord extension measures 11 feet (3.4 m) and has a RJ45 connector and RJ45 plug.
Note | PDU Accessory |
Product Type | Handle Harness |
Overall Length (In.) | 132 |
Overall Length (mm) | 3353 |
Environment | Indoor |
For Use With | Security Handle ACF05 or ACF06 |
Standards Met | ROHS, Reach |
Application | Cabinet Access Control |
Color | Black |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Part Features | Extends Rack Security Handle Connection Cable, Optimizes Cable Routing, Quick Disconnect, Optimized for Door Removal, Onboard RJ45 Female coupler |
UPC | 61305677739 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0334 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.8359 |