globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

SteadySine™ On-Line Double Conversion UPS, 1kVA, 2U, 120V, VRLA, Single Phase, True On-Line Power Protection

Need help selecting the right product for you? Visit our Guided Selection Tool to find a Panduit solution that fits your needs.
Need help selecting the right product for you? Visit our Guided Selection Tool to find a Panduit solution that fits your needs.

Specifications

Product Type UPS
Sub Brand SteadySine™
Region North America
UPS Topology Double Conversion
Phase 1
Nominal Input Voltage (V) 110/120
Input Frequency Range (Hz) 40 - 70 (auto sensing)
Input Plug NEMA 5-15P
Input Cord Length (ft.) 10
Input Cord Length (m) 3
Output Capacity (kVA) 1
Output Capacity (kW) 1
Output Power Factor 1
Frequency Compatibility (Hz) 60
Output AC Waveform (AC Mode) Pure Sine Wave
Output AC Waveform (Battery Mode) Sine Wave
Nominal Output Voltage (V) 110/120
Output Receptacles (6)5-15R
Outlet Bank Switching Yes
Battery Type VRLA
External Battery Pack Compatibility UVP036
Battery Voltage (V dc) 36
Battery Charge Time (h) 4-6
Internal Battery Replacement Method Hot Swap
Internal Replacement Battery Cartridge UVD036
Front Panel Display LCD
Alarm Silence Operation Yes
Audible Alarm Yes
Surge Protection Rating ANSI C62.41 Category A, Level 1
Mount Orientation Horizontal/Vertical
Number of Rack Units 2
Cooling Method Fan
Optional Mounting Accessories U2PTRMT
Overall Depth (In.) 18.1
Overall Depth (mm) 460
Overall Height (In.) 3.4
Overall Height (mm) 86.5
Overall Width (In.) 17.3
Overall Width (mm) 440
Minimum Operating Temperature (°C) 0
Minimum Operating Temperature (°F) 32
Maximum Operating Temperature (°C) 40
Maximum Operating Temperature (°F) 104
Power Module Minimum Storage Temperature (°C) -25
Power Module Minimum Storage Temperature (°F) -13
Power Module Maximum Storage Temperature (°C) 55
Power Module Maximum Storage Temperature (°F) 131
Minimum Relative Humidity (%) 0
Maximum Relative Humidity (%) 95
Online Thermal Dissipation (Full Load) (BTU/h) 400
Online Mode Efficiency Rating (100% Load) (%) 90
Operating Elevation (ft.) 9843
Operating Elevation (m) 3000
Audible Noise (dBA) 55
Network Card No
Software Compatibility DCIM Ready
Network Compatibility Optional
Communications Interface Optional
Emergency Power Off (EPO)/Remote On-Off (ROO) Yes
Transfer Time (ms) 0
Cold Start Support Yes
Grounding Method Lug
Application Data Center, Edge, Enterprise MTDC
Compliance Certifications cUL: UL 1778 5th Edition, CSA C22.2 No.107.3-14, NoM & RETIE, FCC Part 15 Subpart B Class A, ANSI C63.4-2014, ENERGY STAR® 2.0

Runtime Graph

Configuration 250 VA Load 500 VA Load 750 VA Load 1000 VA Load
0 EBP 52 minutes 26 minutes 17 minutes 13 minutes
1 EBP 2 hours 37 minutes 1 hour 18 minutes 52 minutes 38 minutes
2 EBP 4 hours 22 minutes 2 hours 11 minutes 1 hour 27 minutes 1 hour 5 minutes
3 EBP 6 hours 7 minutes 3 hours 3 minutes 2 hours 2 minutes 1 hour 31 minutes
4 EBP 7 hours 52 minutes 3 hours 56 minutes 2 hours 37 minutes 1 hour 58 minutes

Packaging Detail

UPC 61305682502
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 4.0676
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}