SteadySine™ On-Line Double Conversion UPS, 6kVA, 6U (3U UPS + 3U EBP), 208/240V, VRLA, Single Phase, True On-Line Power Protection with Intelligent Network Card & Rail Kit
Product Type | UPS |
Sub Brand | SteadySine™ |
Region | North America |
UPS Topology | Double Conversion |
Phase | 1 |
Nominal Input Voltage (V) | 208/240 |
Input Frequency Range (Hz) | 40 - 70 (auto sensing) |
Input Plug | 3 Pol Terminal (L-L-G ) |
Output Capacity (kVA) | 6 |
Output Capacity (kW) | 6 |
Output Power Factor | 1 |
Frequency Compatibility (Hz) | 60 |
Output AC Waveform (AC Mode) | Pure Sine Wave |
Output AC Waveform (Battery Mode) | Sine Wave |
Nominal Output Voltage (V) | 208/240 |
Output Receptacles | (2)L6-30R, HW |
Outlet Bank Switching | Yes |
Battery Type | VRLA |
External Battery Pack Compatibility | UVP240 |
Battery Voltage (V dc) | 240 |
Battery Charge Time (h) | 4-6 |
Internal Replacement Battery Cartridge | UVD240 |
Front Panel Display | LCD |
Alarm Silence Operation | Yes |
Audible Alarm | Yes |
Surge Protection Rating | ANSI C62.41 Category A, Level 3 |
Mount Orientation | Horizontal/Vertical |
Number of Rack Units | 6 |
Cooling Method | Fan |
Optional Mounting Accessories | U2PTRMT |
Overall Depth (In.) | 26.2 |
Overall Depth (mm) | 666 |
Overall Height (In.) | 10.3 |
Overall Height (mm) | 262 |
Overall Width (In.) | 17.3 |
Overall Width (mm) | 440 |
Power Module Depth (In.) | 26.2 |
Power Module Depth (mm) | 666 |
Power Module Height (In.) | 5.1 |
Power Module Height (mm) | 131 |
Power Module Width (In.) | 17.3 |
Power Module Width (mm) | 440 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Operating Temperature (°C) | 40 |
Maximum Operating Temperature (°F) | 104 |
Power Module Minimum Storage Temperature (°C) | -25 |
Power Module Minimum Storage Temperature (°F) | -13 |
Power Module Maximum Storage Temperature (°C) | 55 |
Power Module Maximum Storage Temperature (°F) | 131 |
Minimum Relative Humidity (%) | 0 |
Maximum Relative Humidity (%) | 95 |
Online Thermal Dissipation (Full Load) (BTU/h) | 1423 |
Online Mode Efficiency Rating (100% Load) (%) | 94 |
Operating Elevation (ft.) | 9843 |
Operating Elevation (m) | 3000 |
Audible Noise (dBA) | 55 |
Network Card | Yes |
Software Compatibility | DCIM Ready |
Network Compatibility | SNMPv3 |
Communications Interface | RS-232, Ethernet |
Emergency Power Off (EPO)/Remote On-Off (ROO) | Yes |
Transfer Time (ms) | 0 |
Cold Start Support | Yes |
Grounding Method | Lug |
Application | Data Center, Edge, Enterprise MTDC |
Compliance Certifications | CB: IEC62040-1:2013, CE-LVD: EN62040-1:2008+A1:2013, UKCA: BS62040-1-2013, RCM |
UPC | 61305682528 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 12.2567 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | UPS 5-10kVA VRLA Specification Sheet PUSP86-WW-ENG | English | |
Specification Sheets | UPS de 5-10kVA con Baterías VRLA Hoja de Especificaciones PUSP86 | Spanish (Español) | |
Part Drawings | SmartZone UPS U06S11V/U06N11V - U06N11V-DC | English | |
Installation Documents | SmartZone™ UPS 1-20 kVA Installation Manual V2.6 | English | |
Flyers | SmartZone™ UPS Replacement Batteries & Accessories Flyer PUFL19--SA-ENG | English | |
Manuals | SmartZone™ UPS User Manual Network Management Card | English | |
Selection Guides | SmartZone™ UPS Pocket Guide PUCB28--SA-ENG | English | |
Selection Guides | Guía de Bolsillo para UPS SmartZone™ PUCB28 | Spanish (Español) |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |