Lockout Tagout, Double cross Aluminum Hasp, 'DANGER DO NOT OPERATE' (legend).
Color | Red |
Material | Anodized Aluminum |
Product Type | Hasp |
Standards Met | OSHA Regulations |
Jaw Diameter (In.) | 1.75 |
Jaw Diameter (mm) | 44.4 |
Overall Length (In.) | 7 |
Overall Length (mm) | 177.8 |
Overall Width (In.) | 3.13 |
Overall Width (mm) | 79.4 |
Part Features | Double-crossed, octagon-shaped jaws are offset to cross over one another when closed, preventing the hasp from being easily pried apart |
UPC | 61305605959 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0025 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |