The PSL-MLD Multiple Lockout Device with Hasp can be used alone as a lockout hasp or with the provided 0.19" (4.8 mm) diameter cable to lockout electrical disconnects, gate valves, or large devices. Rugged polycarbonate and stainless steel provide strength, durability, added security, and corrosion resistance. Galvanized Steel with a vinyl coating. Jaw diameter 0.19" (4.8 mm). Includes 6.0' (1.8 m) vinyl-coated galvanized steel cable with loophole. Color Red. 1 per package.
Note | Multiple lockout device; includes lockout hasp and 6.00' (1.8m) vinyl coated galvanized steel cable with loophole. |
Color | Red |
Finish/Coating | Vinyl |
Material | Galvanized Steel |
Product Type | Hasp |
Jaw Diameter (In.) | 0.19 |
Jaw Diameter (mm) | 4.8 |
Number of Locks | 6 |
Overall Length (In.) | 5.9 |
Overall Length (mm) | 149.9 |
Overall Width (In.) | 2.08 |
Overall Width (mm) | 52.8 |
Part Features | Easy to use |
UPC | 07498362679 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0167 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.3338 |
Videos | How to use Panduit Multiple Lockout Devices Video | English | |
Part Drawings | Multi-Purpose Lock Out Hasp and Cables | English | |
Installation Documents | PSL-MLD Multiple Lockout Device with PSL-MLDC Durable Cable | English |