globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The VS-AVT-C08-L10 VeriSafe 1.0 Absence of Voltage Tester is a permanently mounted voltage tester for use in 3-phase AC systems up to 600 V. Activating VeriSafe performs an absence of voltage test before opening the panel, helping prevent possible exposure to electrical hazards, improving safety, and reducing downtime. This SKU includes a three-phase AVT tester equipped with 10' sensor leads, 8' system cable and an industrial lithium battery.

Specifications

Sub Brand VeriSafe™
Product Type Absence of Voltage Tester
Cable Length (ft.) 8
Cable Length (m) 2.4
Maximum Voltage (V) 600
Maximum Voltage (V ac) 600
Maximum Voltage (V dc) 600
Battery Voltage (V) 3.6
Standards Met UL 1436, UL 508, CSA-C22.2 No. 14, CAN/CSA-C22 No.160, CAN/CSA-C22.2 No.107.1, IEC/UL/CSA C22.2 No. 61010-1, IEC/UL.CSA C22.2 No 61010-2-030, IEC 61508-1, -2 and -3 (SIL Rating)
Battery Type Lithium-Ion
For Use With 3-Phase AC systems
Power Source Lithium Battery
Network Compatible No
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -25
Minimum Operating Temperature (°F) -13
Maximum Storage Temperature (°C) 85
Maximum Storage Temperature (°F) 185
Minimum Storage Temperature (°C) -45
Minimum Storage Temperature (°F) -49

Packaging Detail

UPC 61305625682
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.3177
Std. Ctn. Qty. 8
Std. Ctn. Volume (cf) 2.5418

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Product Bulletins VeriSafe™ Absence of Voltage Tester Product Bulletin D-SFCB06--SA-DEU German (Deutsch)
Product Bulletins VeriSafe™ Absence of Voltage Tester Product Bulletin D-SFCB06--SA-FRA French (Français)
Product Bulletins VeriSafe™ Absence of Voltage Tester Product Bulletin SFCB06--SA-ITA Italian (Italiano)
Product Bulletins VeriSafe™ 1.0 Absence of Voltage Tester Product Bulletin SFCB13--SA-ENG English
Product Bulletins Smart Control Panel Solutions - CPCB232 English
Data Sheets SDS for Lithium Battery English
Videos VeriSafe AVT Overview Video English
Part Drawings VeriSafe Indicator Module STP Drawing English
Part Drawings VeriSafe Isolation Module STP Drawing English
Part Drawings Verisafe™ AVT Customer Drawing English
Installation Documents VeriSafe AVT Instruction Installation Instructions/Best Practices B21052 English
Installation Documents VeriSafe Rilevatore di assenza di tensione Italian (Italiano)
Installation Documents VeriSafe AVT 전압 부재 테스터 사용 설명서 Installation Instructions Korean (한국어)
Installation Documents VeriSafe AVT Spannungsprüfer-German German (Deutsch)
Installation Documents VeriSafe AVT 无电压测试仪-Chinese Installation Instructions B21114 Chinese (中文)
Installation Documents Vérificateur d’absence de tension Manuel d’instructions B21097 French (Français)
Installation Documents Manual de instrucciones del detector de ausencia de tensión B21057 Spanish (Español)
Catalogs IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG English
Technical References VeriSafe™ AVT Sensor Lead Termination Methods Technical References English
Technical References Rivelatore di tensione elettrica VeriSafe™ Italian (Italiano)
Technical References VeriSafe™ Knowledge Base English
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}