The PLD-57 Pre-Printed Conductor Ground (ISO 3864) Symbol Label is constructed from a laminated material that protects the legend from abrasion, resists UV light, and chemical atmosphere; excellent life and adhesion properties. Polyester. 0.75" x 0.75" (19 mm x 19 mm). Color White. Legend: Green. 300 labels per package.
Product Type | Label Dispenser |
Background Color | White |
Legend | GROUND SYMBOL (ISO 3864) |
Legend Color | Green |
Material | Polyester |
Number of Labels | 300 |
Label Width (In.) | 0.75 |
Label Width (mm) | 19 |
Label Height (In.) | 0.75 |
Label Height (mm) | 19 |
Roll Length (ft.) | 0 |
Roll Length (m) | 0 |
Part Features | Highly visible colors and headers |
UPC | 07498387964 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0133 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1329 |
Videos | Panduit Safety Solutions Overview Video | English | |
Technical References | Thermal Transfer Printable Polyester Film Data Sheet GMY4-W | English |