Arm Material | Steel |
Body Material | Aluminum |
Color | Red |
Product Type | Compact Body Padlock |
Body Width (In.) | 1.25 |
Body Width (mm) | 31.75 |
Body Height (In.) | 1.35 |
Body Height (mm) | 34.3 |
Body Thickness (In.) | 0.63 |
Body Thickness (mm) | 16 |
Shackle Diameter (In.) | 0.19 |
Shackle Diameter (mm) | 4.8 |
Shackle Width (In.) | 0.7 |
Shackle Width (mm) | 17.8 |
Shackle Height (In.) | 1 |
Shackle Height (mm) | 25.4 |
UPC | 07498300094 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English | |
Part Drawings | Compact-Body Padlock Part Drawing - PDF | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |