Our polyester thermal transfer component label provides reliable performance on various components and equipment, ideal for long-lasting identification in demanding environments.
Note | For use with TDP printers |
Label Dimensions (In.) | 2W x 1H |
Product Type | Component Label |
Color | Silver |
Material | Polyester |
Printer Type | Thermal Transfer |
Standards Met | UL969, cUL C22.2 |
Number of Labels | 2.5 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Overall Height (In.) | 1 |
Overall Height (mm) | 25.4 |
Label Application | General Component Labeling |
Configuration |
---|
UPC | 07498302696 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 0.3338 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | C200X100**T Thermal Transfer Component Labels Part Drawing C10575 | English | |
Catalogs | Desktop Printers & Labels Catalog IDCB101 | English | |
Technical References | Silver Polyester Component Label Technical Data Sheet GMY4-S | English |