The M300X100Y6T Thermal Transfer Polyester/Polyolefin Non-Adhesive Marker Plate offers crisp, clear legends with superior legibility. The marker plate allows for mounting flexibility, attachable in a horizontal or vertical orientation. Designed for use with Panduit TDP printers. Compatible with Easy-Mark Plus Labeling Software. Polyester/Polyolefin. 1" x 3" (25.4 mm x 76.2 mm). Color TIA Yellow. 500 labels per roll.
Note | For use with TDP printers |
Product Type | Marker Plate |
Color | Yellow |
For Use With | Standard Cross Section Cable Ties |
Material | Polyester/Polyolefin |
Printer Type | Thermal Transfer |
Standards Met | Meets the outgassing requirements of ASTM E-595 |
Number of Markers | 500 |
Overall Height (In.) | 1 |
Overall Height (mm) | 25.4 |
Overall Width (In.) | 3 |
Overall Width (mm) | 76.2 |
Print-On Area Height (In.) | 1 |
Print-On Area Height (mm) | 25.4 |
Print-On Area Width (In.) | 1.8 |
Print-On Area Width (mm) | 45.7 |
Label Application | Cable & Wire Marking |
Label Property | Approved for Air Handling Spaces, Halogen Free |
UPC | 07498371333 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4196 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Part Drawings | Thermal Transfer Marker Plates Part Drawing C10421 | English | |
Installation Documents | Marker Tag Removal Instruction Front | English | |
Installation Documents | Marker Tag Removal Instruction Back | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Panduit GMH2 Film Lamination | English |