Our pre-printed, raised emergency stop label provides durable identification for emergency stop buttons, ensuring quick recognition and response in critical situations.
Product Type | Push Button Label |
Color | Yellow |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Printer Type | Non-Printable |
Standards Met | Meets ASTM G154, Meets DIN 40050-9, IP69K, Meets ASTM D3389, UL969 Recognized, CUL Recognized, RoHS Compliant |
Hole Diameter (In.) | 1.2 |
Hole Diameter (mm) | 30.5 |
Label Application | Raised Panel Labeling |
Label Property | Aggressive Adhesive, Washdown Resistant |
Configuration |
---|
UPC | 07498332067 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0311 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1242 |
Part Drawings | Part Drawing - PDF - C10835 | English | |
Catalogs | Desktop Printers & Labels Catalog IDCB101 | English | |
Technical References | Panduit Raised Panel Label Technical Data Sheet GMH3-A | English |