The NWSLC-3Y Identification Sleeve provides a larger labeling surface on small cables allowing legends to be clearly seen. It is recommended to locate sleeve on the straight section of cable at least 2.00" from fiber boot. For us with labels: S100X150YAJ (Laser/Inkjet), S100X150VAC (LS8E Printer), S100X150VA1Y or S100X150VATY (Thermal Transfer Printer). PVC material. 1" long (25.4 mm). 0.3" (7.6 mm) maximum cable diameter. Use for 3 mm simplex fiber cable. Color Orange. 100 sleeves per package.
Product Type | Identification Sleeve |
Sub Brand | LabelCore™ |
Color | Orange |
For Use With | Labels: S100X150YAJ (Laser/Inkjet), S100X150VAM (MP300 Printer), S100X150VA1Y or S100X150VATY (Thermal Transfer Printer) |
Material | PVC |
Standards Met | RoHS Compliant |
Overall Height (In.) | 0.3 |
Overall Height (mm) | 7.62 |
Overall Width (In.) | 1.25 |
Overall Width (mm) | 31.75 |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
Maximum Cable Diameter (In.) | 0.3 |
Maximum Cable Diameter (mm) | 7.6 |
Compatible Cable | Simplex |
UPC | 07498345881 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0133 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.1329 |