The RHEH4BL Thermal Transfer Ribbon is for use with Panduit TDP43HE and TDP46HE printers. Compatible labels: Heat Shrink, Self-Laminating, Turn-Tell, Vinyl Cloth Labels, and Tan Polyimide. Wax/Resin material. 4.33" x 1181' (110 mm x 363 m). Ribbon Color Black. 1 roll per package.
Product Type | Thermal Transfer Ribbon |
Compatible Label | Heat Shrink, Self-laminating, Turn-Tell®, Vinyl Cloth Labels |
For Use With | TDP43HE, TDP46HE Printers |
Material | Wax/Resin |
Color | Black |
Ribbon Color | Black |
Overall Length (ft.) | 1181 |
Overall Length (m) | 363 |
Overall Width (In.) | 4.33 |
Overall Width (mm) | 110 |
UPC | 07498336403 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0455 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.2728 |
Product Bulletins | DP4_00Hx Thermal Transfer Desktop Printers Product Bulletin | English | |
Videos | Panduit TDP43ME Thermal Transfer Desktop Printer Video | English | |
Part Drawings | Thermal Transfer Desktop Printer Ink Ribbons Part Drawing C11739 | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |