The T050X000C1M-BK Continuous Tape Cassette includes both label material and ribbon for easy changeover. For use with the MP75, MP200 and MP300 Printers. Nylon Cloth. 0.50" x 19' (12 mm x 6 m). Color Black on White. 1 cassette per package.
Product Type | Continuous Tape Label |
Sub Brand | PXE™ |
Color | White |
Ribbon Color | Black |
Material | Nylon |
Standards Met | RoHS Compliant |
Overall Length (ft.) | 19 |
Overall Length (m) | 6 |
Overall Width (In.) | 0.465 |
Overall Width (mm) | 11.8 |
Label Application | Cable & Wire Marking |
UPC | 61305678629 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0421 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 1.0095 |
Product Bulletins | Soluciones Completas y Capacidad Industrial Boletín de Productos IDCB91-SA-SPA | Spanish (Español) | |
Product Bulletins | MP300 PXE™ Series Mobile Printer Product Bulletin IDCB91 | English | |
Videos | Panduit PXE™ Mobile Printer Solutions Video | English | |
Part Drawings | MP Nylon Cloth Tape Cassette T***X000C1M-BK Customer Drawing | English | |
Technical References | Continuous Nylon Cloth Tape Cassettes Technical Reference | English |