The T075X000VPM-BK Continuous Tape Cassette includes both label material and ribbon for easy changeover. Print custom pipe markers, voltage markers, signs, bin markers, and network identification labels on demand. For flat label applications only. For use with the MP100 and MP300 printers. Vinyl. 0.75" x 23' (18 mm x 7 m). Color Black on White. 1 cassette per package.
Note | For use in MP Printers |
Product Type | Continuous Tape Label |
Sub Brand | PXE™ |
Color | White |
Ribbon Color | Black |
Material | Vinyl |
Standards Met | RoHS Compliant |
Overall Length (ft.) | 23 |
Overall Length (m) | 7 |
Overall Width (In.) | 0.71 |
Overall Width (mm) | 18 |
Label Application | Safety & Facility Identification |
UPC | 61305676193 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0421 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 1.0095 |