Electrical symbol on card, 0.51" x 0.51" (13.00mm x 13.00mm) marker size, protective conductor symbol, vinyl cloth, black/yellow, 68 markers/card, 10 cards/package.
Product Type | Symbol Label |
Legend | PROTECTIVE CONDUCTOR |
Legend Color | Black |
Background Color | Yellow |
Environment | Indoor/Outdoor |
Material | Vinyl Cloth |
Maximum Operating Temperature (°C) | 77 |
Maximum Operating Temperature (°F) | 170 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Standards Met | RoHS Compliant |
Number of Labels | 680 |
Overall Width (In.) | 0.51 |
Overall Width (mm) | 12.95 |
Overall Height (In.) | 0.51 |
Overall Height (mm) | 12.95 |
Legend Meaning | Protective Conductor Symbol |
UPC | 07498369158 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1850 |
Part Drawings | Part Drawings - PDF - C10747 | English | |
Technical References | Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |