Polyester adhesive sign, 4.0" H x 10.0" W, danger header, 'High voltage keep away' (legend), polyester adhesive, red an black/white, 1 sign/card, 5 cards/package.
Product Type | High Voltage Sign |
Application | Hazard Communication |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Environment | Indoor/Outdoor |
Color | Red/Black/White |
Legend Color | Black/Red |
Background Color | White |
Resistance Properties | Abrasion-Resistant, Chemical-Resistant UV-Resistant |
Standards Met | RoHS Compliant |
Overall Width (In.) | 10 |
Overall Width (mm) | 254 |
Overall Height (In.) | 4 |
Overall Height (mm) | 101.6 |
Maximum Operating Temperature (°C) | 135 |
Maximum Operating Temperature (°F) | 275 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Signs | 5 |
UPC | 07498369390 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0060 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.1490 |
Part Drawings | Safety Sign PVS And PPS Style 1 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |