Write-on safety tag, 3.00" W x 5.75" H, danger header, 'Do not operate equipment locked out' (legend), semi-rigid vinyl, red and black/white, 25 tags and ties/package.
Product Type | Safety Tag |
Language | English |
Legend | DO NOT OPERATE EQUIPMENT LOCKED OUT,BACK: DO NOT REMOVE THIS TAG__REMARKS______SEE OTHER SIDE |
Background Color | White |
Color | Red/Black/White |
Material | Vinyl |
Overall Width (In.) | 3 |
Overall Width (mm) | 76.2 |
Overall Height (In.) | 5.75 |
Overall Height (mm) | 146.05 |
Legend Color | Black |
Standards Met | RoHS Compliant |
Number of Tags | 25 |
UPC | 07498370083 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0462 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.1850 |
Catalog Cut Sheets | Tags, Signs, and Labels Catalog D15 | English | |
Part Drawings | PVT Write-On Safety Tags Part Drawing C10978 | English |