Our duct seal compound creates a durable, flexible seal against air, dust, and water, ideal for sealing gaps in ducts, pipes, and enclosures.
Application | 1) Seals irregular openings from air, dust, or water 2) Non-hardening sealant that adheres to metal, masonry, wood or plastic 3) Provides vibration dampening 4) Safe and easy to use, non-corrosive, non-toxic, no asbestos, will not stain or harm hands, |
Material | Oil-Based Compound |
Maximum Operating Temperature (°C) | 98 |
Maximum Operating Temperature (°F) | 210 |
Minimum Operating Temperature (°C) | -34 |
Minimum Operating Temperature (°F) | -30 |
Dielectric Strength (V/Mil) | 200 |
Product Type | Duct Seal |
Standards Met | RoHS Compliant |
Weight (Kg) | 0.4 |
Weight (lb) | 1 |
Color | Green |
Part Features | non-hardening sealant that adheres to metal, masonry, wood and plastic. Provides vibration dampening |
Configuration |
---|
UPC | 07498325002 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0280 |
Std. Ctn. Qty. | 30 |
Std. Ctn. Volume (cf) | 0.8395 |
Data Sheets | Duct Seal Technical Info and Applications Data Sheet | English | |
Videos | Abrasion Protection Products Video | English | |
Flyers | Wiring Duct One-Page Overview WD-OPO-DIG | English | |
MSDS | Duct Seal Safety Data Sheet PAN-003-CA | English | |
MSDS | Duct Seal Fiche signalétique PAN-003-CA-FR | French (Français) | |
MSDS | Duct Seal Safety Data Sheet PAN-003-AU | English | |
Selection Guides | Wire Abrasion Protection Selection Guide FRSG8-WW-ENG | English | |
Technical References | Abrasion Protection Shelf Life | English |