Our heat-shrinkable end cap seals and protects wires, cables, pipes, and conduits in wet environments, offering a durable, flame-retardant barrier with an easy adhesive application.
Product Type | Heat Shrink End Cap |
Application | Wet Applications. Applications Include Insulating and Protecting Wires and Cables |
Color | Black |
Material | Cross-Linked Polyolefin |
Resistance Properties | Abrasion-Resistant |
Shrink Ratio | 2.5:1 |
Standards Met | RoHS Compliant |
Maximum Operating Temperature (°C) | 125 |
Maximum Operating Temperature (°F) | 257 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Maximum Recovered Inside Diameter (In.) | 1.78 |
Maximum Recovered Inside Diameter (mm) | 45.2 |
Minimum Expanded Inside Diameter (In.) | 3.92 |
Minimum Expanded Inside Diameter (mm) | 99.6 |
Nominal Recovered Wall Thickness (In.) | 0.15 |
Nominal Recovered Wall Thickness (mm) | 3.8 |
Overall Length (In.) | 5.37 |
Overall Length (mm) | 136.4 |
Configuration |
---|
UPC | 07498340699 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.2640 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.3201 |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Heat Shrink Thick Wall End Caps GB0239KF | English | |
Selection Guides | Heat Shrink Selection Guide | English | |
Selection Guides | Wire Abrasion Protection Selection Guide FRSG8-WW-ENG | English | |
Technical References | Abrasion Protection Shelf Life | English |