J-PRO Cable support system, with screw-on beam clamp for use with flanges up to 1/2 (12.7mm) thick, 4.00 (101.6mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 10 pc. package quantity.
Application | Route High Performance Communication Cabling in Air Handling Spaces |
Product Type | Cable Support |
Category 5e Cable Capacity | 200 |
Category 6 Cable Capacity | 180 |
Category 6A Cable Capacity | 115 |
Color | Black |
For Use With | Flanges |
Includes | Screw-On Beam Clamp |
Material | Nylon 6.6/Metal |
Maximum Flange Thickness (In.) | 0.5 |
Maximum Flange Thickness (mm) | 12.7 |
Maximum J-Hook Bundle Capacity | 101.6 |
Mount Method | Screw-On |
Overall Height (In.) | 8.7 |
Overall Height (mm) | 222.2 |
Overall Length (In.) | 8.6 |
Overall Length (mm) | 219.4 |
Overall Width (In.) | 8.6 |
Overall Width (mm) | 219.4 |
Standards Met | UL, cULus Listed, RoHS Compliant |
Sub Brand | StrongHold™ |
Static Load Capacity (kg) | 22.7 |
Static Load Capacity (lb) | 50 |
Support Type | J-PRO J-Hook System |
Part Features | Bend Radius Control, Smooth Pulling Surface |
UPC | 07498344059 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 1.2456 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | J-Pro Cable Support System: WACB23--SA-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Part Drawings | Part Drawing - PDF - JP4SBC50_00 | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Cross References | Cable Capacity Calculator Web V12 | English |